IESNA:LM-63-2002
[TEST]P1355627
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3SQA17R259835DE010 E3SQCA451MMS
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 98CRI , E3SQCA451MMS TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1393
TILT=NONE
1 -1 1 55 17 1 1 0.25 0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
71.1 77.2 80.9 82.1 79.7 79.7 87 127.5 299.1 518.5
829.9 1442.8 2530.1 3157.7 3703.2 4346.7 4862.8 5241.6 5642.4 5893.7
6152.3 6331.3 6466.1 6549.5 6619.4 6658.6 6680.6 6656.1 6496.8 6216.1
5923.1 5490.4 5093.2 4783.1 4459.5 4194.7 3808.6 3397.9 2897.8 2419.7
1789.7 1214.8 916.9 321.2 66.2 8.6 3.7 3.7 2.5 2.5
1.2 1.2 1.2 0 0
71.1 77.2 80.9 80.9 79.7 79.7 87 123.8 297.9 511.2
847 1453.8 2541.1 3071.9 3695.8 4297.7 4730.4 5213.4 5555.4 5842.2
6048.1 6223.4 6361.9 6452.6 6520.1 6559.3 6577.7 6554.4 6418.3 6153.6
5831.2 5436.5 5056.5 4739 4435 4159.2 3793.9 3348.9 2895.4 2342.5
1749.2 1213.5 894.8 333.4 72.3 7.4 3.7 3.7 2.5 2.5
1.2 1.2 1.2 0 0
71.1 77.2 80.9 80.9 79.7 79.7 87 122.6 291.7 500.1
810.3 1381.5 2419.7 2930.9 3531.6 4066 4634.8 5027 5373.9 5662
5870.4 6042 6178.1 6270 6333.7 6377.9 6395 6377.9 6256.5 5996.6
5685.3 5307.7 4876.3 4609 4319.7 4018.2 3703.2 3257 2731.1 2184.4
1707.5 1164.5 796.8 293 62.5 7.4 3.7 3.7 2.5 2.5
1.2 1.2 1.2 0 0
71.1 77.2 80.9 80.9 79.7 79.7 85.8 117.7 277 489.1
780.8 1285.9 2216.3 2733.6 3232.5 3784.1 4312.4 4726.7 5101.8 5381.3
5601.9 5774.8 5903.5 5996.6 6054.3 6092.3 6109.4 6092.3 5994.2 5801.7
5485.5 5084.6 4712 4404.3 4108.9 3830.6 3507 3101.3 2601.2 2055.7
1518.8 1021.1 702.4 242.7 58.8 7.4 3.7 2.5 2.5 2.5
1.2 1.2 0 0 0
71.1 77.2 80.9 80.9 78.5 78.5 84.6 111.5 261.1 460.9
731.8 1171.9 1980.9 2435.7 2933.4 3388.1 3894.4 4301.4 4687.5 4975.6
5203.6 5385 5518.6 5610.5 5666.9 5701.2 5715.9 5690.2 5609.3 5453.6
5191.3 4840.7 4453.4 4128.5 3838 3537.7 3189.6 2809.6 2342.5 1777.4
1261.4 872.8 549.2 185.1 46.6 6.1 3.7 2.5 2.5 2.5
1.2 1.2 0 0 0
71.1 77.2 80.9 80.9 78.5 78.5 83.4 105.4 242.7 427.8
671.7 1045.6 1773.7 2123.1 2547.2 2999.6 3399.2 3795.1 4164.1 4475.4
4734.1 4919.2 5065 5148.4 5219.5 5252.6 5261.2 5234.2 5165.6 5039.3
4812.5 4507.3 4142 3766.9 3477.6 3165 2783.8 2430.8 1940.5 1472.2
1043.2 649.7 410.6 152 40.5 6.1 3.7 2.5 2.5 2.5
1.2 1.2 1.2 0 0
71.1 76 80.9 80.9 78.5 77.2 82.1 100.5 224.3 393.5
606.8 923 1493 1786 2129.2 2460.2 2821.8 3211.6 3509.5 3842.9
4084.4 4275.6 4435 4539.2 4602.9 4637.2 4639.7 4615.2 4552.6 4437.4
4247.4 3979 3614.9 3270.5 2935.8 2573 2244.5 1864.5 1489.4 1105.7
789.4 492.8 291.7 116.5 35.5 6.1 2.5 2.5 2.5 1.2
1.2 1.2 1.2 0 0
71.1 76 79.7 80.9 77.2 77.2 80.9 95.6 203.5 354.3
552.8 831.1 1246.6 1488.1 1740.6 2016.5 2308.2 2611 2873.3 3150.3
3363.6 3545 3705.6 3809.8 3876 3906.6 3900.5 3867.4 3803.7 3682.3
3504.6 3276.6 2976.3 2586.5 2255.5 1947.8 1640.1 1359.4 1061.5 795.5
559 380 224.3 94.4 30.6 6.1 2.5 2.5 1.2 1.2
1.2 1.2 1.2 0 0
71.1 77.2 79.7 79.7 77.2 76 79.7 90.7 174.1 316.3
484.2 715.9 1019.9 1201.3 1388.8 1581.3 1821.5 2022.6 2256.7 2443
2614.6 2764.2 2889.2 2973.8 3031.4 3051 3037.6 2986.1 2906.4 2794.8
2625.7 2418.5 2161.1 1865.7 1578.8 1337.4 1115.5 902.2 733 573.7
424.1 291.7 181.4 77.2 25.7 4.9 2.5 2.5 1.2 1.2
1.2 1.2 1.2 0 0
71.1 76 79.7 79.7 77.2 74.8 77.2 87 154.5 275.8
420.5 610.5 844.6 970.8 1098.3 1240.5 1377.8 1537.2 1680.6 1824
1950.3 2044.6 2126.8 2181.9 2210.1 2206.5 2177 2119.4 2048.3 1941.7
1801.9 1649.9 1461.2 1236.8 1045.6 878.9 745.3 627.6 523.4 424.1
323.6 237.8 153.2 62.5 22.1 4.9 2.5 1.2 1.2 1.2
1.2 1.2 1.2 0 0
71.1 76 77.2 76 72.3 66.2 61.3 58.8 58.8 62.5
72.3 90.7 106.6 111.5 115.2 117.7 118.9 118.9 117.7 115.2
111.5 106.6 100.5 94.4 89.5 80.9 73.5 65 55.2 44.1
39.2 34.3 30.6 24.5 19.6 17.2 14.7 11 9.8 7.4
4.9 3.7 2.5 0 0 1.2 1.2 1.2 1.2 1.2
1.2 2.5 1.2 1.2 0
71.1 74.8 73.5 69.9 66.2 58.8 52.7 45.4 40.5 35.5
31.9 27 23.3 22.1 19.6 18.4 17.2 14.7 13.5 12.3
11 9.8 8.6 8.6 7.4 6.1 4.9 4.9 3.7 2.5
2.5 2.5 2.5 1.2 1.2 1.2 1.2 1.2 1.2 2.5
2.5 2.5 2.5 2.5 2.5 2.5 3.7 3.7 3.7 3.7
4.9 4.9 3.7 3.7 0
71.1 72.3 68.6 63.7 57.6 51.5 44.1 39.2 33.1 29.4
25.7 22.1 19.6 18.4 18.4 17.2 15.9 15.9 14.7 14.7
13.5 13.5 12.3 12.3 12.3 11 11 11 9.8 9.8
9.8 9.8 9.8 8.6 8.6 8.6 8.6 8.6 7.4 7.4
7.4 7.4 7.4 7.4 7.4 6.1 6.1 6.1 6.1 6.1
6.1 6.1 4.9 4.9 0
71.1 68.6 65 58.8 52.7 46.6 41.7 36.8 33.1 29.4
27 24.5 23.3 23.3 22.1 22.1 20.8 20.8 20.8 19.6
19.6 18.4 18.4 18.4 18.4 18.4 17.2 17.2 17.2 17.2
17.2 15.9 15.9 15.9 15.9 15.9 14.7 14.7 14.7 14.7
14.7 14.7 13.5 13.5 12.3 12.3 11 11 9.8 8.6
7.4 6.1 4.9 3.7 0
71.1 67.4 61.3 56.4 50.3 45.4 41.7 38 34.3 33.1
30.6 29.4 28.2 27 27 27 27 25.7 25.7 25.7
25.7 25.7 24.5 24.5 24.5 24.5 24.5 24.5 24.5 23.3
23.3 23.3 23.3 23.3 23.3 23.3 23.3 23.3 22.1 22.1
22.1 22.1 22.1 20.8 19.6 18.4 18.4 15.9 14.7 13.5
11 8.6 6.1 2.5 0
71.1 66.2 60.1 55.2 50.3 46.6 42.9 39.2 38 35.5
34.3 33.1 31.9 31.9 31.9 31.9 31.9 30.6 30.6 30.6
30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6
30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6 30.6
29.4 29.4 29.4 28.2 28.2 27 25.7 23.3 22.1 19.6
17.2 13.5 8.6 4.9 0
71.1 66.2 60.1 53.9 50.3 46.6 44.1 40.5 38 36.8
35.5 34.3 34.3 34.3 33.1 33.1 33.1 33.1 33.1 33.1
33.1 33.1 33.1 33.1 33.1 33.1 33.1 33.1 33.1 33.1
33.1 33.1 33.1 33.1 34.3 33.1 33.1 33.1 33.1 31.9
31.9 31.9 31.9 30.6 29.4 28.2 27 25.7 23.3 20.8
18.4 14.7 9.8 4.9 0
